************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL murf1620ct d +IS=2.47044e-09 RS=0.01 N=1.41757 EG=1.05827 +XTI=3.00431 BV=200 IBV=5e-06 CJO=2.46871e-10 +VJ=1.5 M=0.47005 FC=0.5 TT=5.54918e-08 +KF=0 AF=1 * Model generated on October 12, 2003 * Model format: SPICE3