************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL murd620ct d +IS=5.57992e-13 RS=0.0282914 N=1.13817 EG=1.14462 +XTI=4 BV=200 IBV=0.00005 CJO=7.17731e-11 +VJ=0.4 M=0.576332 FC=0.5 TT=4.43935e-08 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: SPICE3