************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL murb1620ctt4 d +IS=2.69266e-08 RS=0.00713331 N=1.63902 EG=0.856102 +XTI=5 BV=200 IBV=5e-06 CJO=2.374e-10 +VJ=1.5 M=0.435961 FC=0.5 TT=4.88328e-08 +KF=0 AF=1 * Model generated on Dec 7, 2003 * Model format: SPICE3