************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mura160t3 d +IS=1.11356e-09 RS=0.283217 N=1.57799 EG=1.22127 +XTI=0.05 BV=600 IBV=5e-06 CJO=2.2552e-11 +VJ=0.4 M=0.356372 FC=0.5 TT=9.47851e-08 +KF=0 AF=1 * Model generated on October 12, 2003 * Model format: SPICE3