************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mur620ct d +IS=2.67404e-08 RS=0.0240681 N=1.78782 EG=1.06429 +XTI=4 BV=200 IBV=2.5e-08 CJO=1.44051e-10 +VJ=1.05321 M=0.2 FC=0.5 TT=3.24606e-08 +KF=0 AF=1 * Model generated on Dec 7, 2003 * Model format: SPICE3