************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mur415rl d +IS=1.42008e-08 RS=0.01 N=1.56889 EG=1.04602 +XTI=0.5 BV=150 IBV=5e-06 CJO=1.70873e-10 +VJ=0.4 M=0.339596 FC=0.5 TT=5.10525e-08 +KF=0 AF=1 * Model generated on September 28, 2003 * Model format: SPICE3