************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mur180erl d +IS=1.53377e-08 RS=0.115758 N=2.40861 EG=1.83222 +XTI=5e-05 BV=800 IBV=1e-05 CJO=2.07961e-11 +VJ=0.609679 M=0.480745 FC=0.5 TT=1.66475e-07 +KF=0 AF=1 * Model generated on September 28, 2003 * Model format: SPICE3