************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mur1540 d +IS=2.22514e-06 RS=0.0162158 N=2.11499 EG=1.13394 +XTI=2.91481 BV=400 IBV=1e-05 CJO=5.96204e-10 +VJ=0.4 M=0.400488 FC=0.5 TT=7.79055e-08 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: SPICE3