************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mur1510 d +IS=3.22362e-06 RS=0.0101675 N=2 EG=1.21579 +XTI=3.00528 BV=100 IBV=0.00001 CJO=5.43128e-10 +VJ=0.4 M=0.373456 FC=0.5 TT=3.24606e-08 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: SPICE3