.SUBCKT mun5336dw1t1g 1 2 3 4 5 6 *Model generated on 3/5/2014 *MODEL FORMAT: SPICE3 * x1 6 2 1 mun5236dw1t1g x2 3 5 4 mun5136dw1t1g .ENDS mun5336dw1t1g * .SUBCKT mun5236dw1t1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 100000 R2 4 3 100000 .MODEL qmodel npn +IS=1.03252e-13 BF=385.703 NF=0.85 VAF=26.5651 +IKF=0.109036 ISE=1.92907e-12 NE=1.31701 BR=2.32634 +NR=0.864074 VAR=103.709 IKR=0.0689855 ISC=9.99e-14 +NC=2.00632 RB=9.98456 IRB=0.2 RBM=9.98456 +RE=0.0001 RC=3.94637 XTB=3.73303 XTI=3.02571 EG=1.05 +CJE=1.00139e-11 VJE=0.750007 MJE=0.329992 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.39306e-12 +VJC=0.4 MJC=0.233143 XCJC=0.9 FC=0.5 .ENDS * .SUBCKT mun5136dw1t1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 100000 R2 4 3 100000 .MODEL qmodel pnp +IS=4.05213e-14 BF=284.308 NF=0.896515 VAF=231.302 +IKF=0.217938 ISE=1.78747e-12 NE=1.50827 BR=0.31416 +NR=0.880087 VAR=90.3635 IKR=0.099869 ISC=1.00121e-13 +NC=1.99546 RB=9.96072 IRB=0.2 RBM=0.996072 +RE=0.0989999 RC=0.855951 XTB=1.88007 XTI=4 EG=1.05 +CJE=1.00091e-11 VJE=0.750005 MJE=0.329995 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.23262e-11 +VJC=0.4 MJC=0.500417 XCJC=0.9 FC=0.5 .ENDS