.SUBCKT mun5314dw1t1g 1 2 3 4 5 6 *Model generated on 10/29/2014 *MODEL FORMAT: SPICE3 * x1 6 2 1 mun5314npn x2 3 5 4 mun5314pnp .ENDS mun5314dw1t1g * .SUBCKT mun5314npn 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 47600 .MODEL qmodel npn +IS=9.05733e-14 BF=328.908 NF=1.23385 VAF=88.6423 +IKF=0.113878 ISE=9.5934e-13 NE=2.08654 BR=1.2589 +NR=1.32681 VAR=101.436 IKR=0.112162 ISC=1.22304e-13 +NC=1.62367 RB=10.0022 IRB=0.2 RBM=10 +RE=0.0866541 RC=1.36722 XTB=1.81245 XTI=2.92602 EG=1.07571 +CJE=1.00004e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.45287e-12 +VJC=0.4 MJC=0.24743 XCJC=0.9 FC=0.5 .ENDS * .SUBCKT mun5314pnp 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 47600 .MODEL qmodel pnp +IS=9.26814e-14 BF=336.651 NF=1.004 VAF=123.784 +IKF=0.17852 ISE=9.62637e-13 NE=1.49796 BR=0.800188 +NR=1.07066 VAR=157.718 IKR=0.110979 ISC=9.99869e-14 +NC=2.00745 RB=10.5714 IRB=0.205636 RBM=10.5636 +RE=0.0252752 RC=1.53667 XTB=1.049 XTI=3.02477 EG=1.05 +CJE=1.00005e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.25363e-11 +VJC=0.4 MJC=0.615205 XCJC=0.9 FC=0.5 .ENDS