.SUBCKT mun5312dw1t1g 1 2 3 4 5 6 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** * Model generated on 10/7/2019 *MODEL FORMAT: SPICE3 * X1 6 2 1 mun5312n X2 3 5 4 mun5312p .ENDS mun5312dw1t1g * .SUBCKT mun5312n 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 22000 R2 4 3 22000 .MODEL qmodel npn +IS=2.74751e-13 BF=250.766 NF=1.07202 VAF=12.3578 +IKF=0.0844153 ISE=8.72152e-13 NE=1.85249 BR=1.19897 +NR=1.15869 VAR=111.305 IKR=0.123791 ISC=9.99292e-14 +NC=2.00497 RB=10.1307 IRB=0.2 RBM=10 +RE=0.0001 RC=2.2525 XTB=0.699261 XTI=2.96657 EG=1.05 +CJE=1.00015e-11 VJE=0.750001 MJE=0.329999 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.24155e-12 +VJC=0.539709 MJC=0.290949 XCJC=0.9 FC=0.5 .ENDS * .SUBCKT mun5312p 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 22000 R2 4 3 22000 .MODEL qmodel pnp +IS=2.37059e-14 BF=242.397 NF=1.27345 VAF=33.0511 +IKF=0.11304 ISE=5.02576e-13 NE=2.28098 BR=1.39114 +NR=1.33294 VAR=108.225 IKR=0.111196 ISC=9.90791e-14 +NC=2.06828 RB=9.98499 IRB=0.2 RBM=0.998499 +RE=0.0838083 RC=2.14283 XTB=0.786626 XTI=2.98846 EG=1.05 +CJE=1.00001e-11 VJE=0.750046 MJE=0.329949 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=8.34682e-12 +VJC=0.87768 MJC=0.599151 XCJC=0.9 FC=0.5 .ENDS