.SUBCKT mun5115t1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 1e+12 .MODEL qmodel pnp +IS=2.15531e-13 BF=303.07 NF=1.14286 VAF=110.379 +IKF=0.119571 ISE=5.51785e-15 NE=4 BR=0.256354 +NR=1.32882 VAR=96.2336 IKR=0.000300419 ISC=6.26992e-15 +NC=1.99009 RB=9.88918 IRB=0.17941 RBM=0.979013 +RE=3.98528 RC=0.001 XTB=0.100541 XTI=3.27715 EG=1.206 +CJE=1.05493e-11 VJE=0.750034 MJE=0.329967 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=9.48706e-12 +VJC=0.0212141 MJC=0.203241 XCJC=0.9 FC=0.5 .ENDS