.SUBCKT mun5113t1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 47000 R2 4 3 47000 .MODEL qmodel pnp +IS=2.90186e-14 BF=618.444 NF=0.999526 VAF=15.0621 +IKF=0.0187027 ISE=2.45494e-12 NE=1.63322 BR=3.86242 +NR=1.02544 VAR=101.182 IKR=0.0397529 ISC=9.88265e-14 +NC=2.07495 RB=9.94583 IRB=0.2 RBM=9.94583 +RE=2.23624 RC=1.5403 XTB=0.384119 XTI=3.00248 EG=1.206 +CJE=3.76112e-12 VJE=0.677197 MJE=0.408132 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.06423e-12 +VJC=14.7182 MJC=0.9 XCJC=0.9 FC=0.5 .ENDS