.SUBCKT mun5111t1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 10000 .MODEL qmodel pnp +IS=6.27502e-15 BF=904.536 NF=0.796251 VAF=1000 +IKF=0.086705 ISE=1.65815e-15 NE=0.945973 BR=1.46655 +NR=0.879799 VAR=135.76 IKR=0.474278 ISC=2.20924e-14 +NC=4 RB=0.0999999 IRB=0.199991 RBM=0.999999 +RE=0.0001 RC=3.47445 XTB=28.5251 XTI=3.99998 EG=1.20522 +CJE=3.64353e-12 VJE=0.746972 MJE=0.333312 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.19185e-12 +VJC=0.93478 MJC=0.175737 XCJC=0.9 FC=0.5 .ENDS