.SUBCKT mun2237t1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 47000 R2 4 3 22000 .MODEL qmodel npn +IS=1.36178e-13 BF=272.889 NF=1.22615 VAF=10 +IKF=0.0305026 ISE=7.15157e-13 NE=2.09417 BR=2.19418 +NR=1.2849 VAR=99.8809 IKR=0.0855325 ISC=9.99276e-14 +NC=2.00479 RB=9.9833 IRB=0.2 RBM=0.99833 +RE=0.199128 RC=2.7096 XTB=2.71904 XTI=3.00119 EG=1.05 +CJE=5.16032e-12 VJE=0.747793 MJE=0.332419 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.67186e-12 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 .ENDS