.SUBCKT mun2236t1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 100000 R2 4 3 100000 .MODEL qmodel npn +IS=1.39795e-13 BF=297.736 NF=0.874131 VAF=41.1401 +IKF=0.109108 ISE=8.96767e-13 NE=1.34794 BR=1.4399 +NR=0.894159 VAR=101.523 IKR=0.0944983 ISC=9.99402e-14 +NC=2.00269 RB=9.99375 IRB=0.2 RBM=0.999375 +RE=0.161058 RC=3.2588 XTB=2.96957 XTI=3.00521 EG=1.206 +CJE=1.31906e-11 VJE=0.751438 MJE=0.32843 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=6.76677e-12 +VJC=0.4 MJC=0.23 XCJC=0.9 FC=0.5 .ENDS