.SUBCKT mun2216t1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 4700 R2 4 3 1e+07 .MODEL qmodel npn +IS=1.42216e-15 BF=230.797 NF=0.85 VAF=13.8745 +IKF=0.177311 ISE=1e-16 NE=1.74981 BR=5.4513 +NR=0.882751 VAR=316.409 IKR=3.42637e-05 ISC=1.00078e-13 +NC=1.99446 RB=0.1 IRB=0.195854 RBM=0.1 +RE=0.000268961 RC=0.001 XTB=1.41462 XTI=1.16003 EG=1.206 +CJE=2.70367e-12 VJE=0.74627 MJE=0.334081 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=4.21423e-12 +VJC=0.4 MJC=0.23 XCJC=0.9 FC=0.5 .ENDS