.SUBCKT mun2133t1 1 2 3 4 5 6 * * MODEL FORMAT: SPICE3 * BRT macro model * External node * Node 1 -> BRT2_E * Node 2 -> BRT2_B * Node 3 -> BRT1_C * Node 4 -> BRT1_E * Node 5 -> BRT1_B * Node 6 -> BRT2_C * X1 3 5 4 mun2133t1_sgl X2 6 2 1 mun2133t1_sgl * .ENDS * .SUBCKT mun2133t1_sgl 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 4700 R2 4 3 47000 .MODEL qmodel pnp +IS=9.47512e-14 BF=288.656 NF=1.1157 VAF=62.4356 +IKF=0.0933096 ISE=7.23003e-13 NE=1.89493 BR=1.7043 +NR=1.17889 VAR=100.89 IKR=0.105209 ISC=1.00032e-13 +NC=1.99803 RB=10.0596 IRB=0.2 RBM=10 +RE=0.0819897 RC=2.24958 XTB=1.0526 XTI=2.99371 EG=1.05113 +CJE=1.44239e-11 VJE=0.752353 MJE=0.327423 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.77394e-11 +VJC=0.0175018 MJC=0.28927 XCJC=0.9 FC=0.5 .ENDS