.SUBCKT mun2111t1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 10000 .MODEL qmodel pnp +IS=1.24115e-14 BF=217.078 NF=1.06513 VAF=70.9109 +IKF=0.0638166 ISE=2.66819e-15 NE=1.90388 BR=2.28907 +NR=1.09189 VAR=176.744 IKR=0.070362 ISC=9.08811e-14 +NC=2.62109 RB=9.97095 IRB=0.2 RBM=9.97095 +RE=0.0572462 RC=1.58164 XTB=0.10139 XTI=3.05315 EG=1.206 +CJE=2.55801e-12 VJE=0.746499 MJE=0.333828 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.07272e-12 +VJC=1.04014 MJC=0.170789 XCJC=0.9 FC=0.5 .ENDS