************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 24, 00 * MODEL FORMAT: SPICE3 .MODEL msr1560 d +IS=0.00043276 RS=0.0144582 N=4.34615 EG=0.600001 +XTI=0.5 BV=600 IBV=1e-06 CJO=4.90235e-10 +VJ=0.406415 M=0.558383 FC=0.5 TT=4.54449e-08 +KF=0 AF=1