************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 27, 03 * MODEL FORMAT: SPICE3 .MODEL msd42t1g npn +IS=3.55318e-13 BF=72.0493 NF=1.1057 VAF=11.8529 +IKF=0.0159382 ISE=9.43399e-13 NE=1.54274 BR=0.1 +NR=1.26979 VAR=118.529 IKR=0.145109 ISC=9.43399e-13 +NC=1.40215 RB=0.1 IRB=0.0999999 RBM=0.1 +RE=0.0001 RC=7.13687 XTB=0.1 XTI=1 +EG=1.05 CJE=6.02166e-11 VJE=0.751165 MJE=0.6256 +TF=3.17477e-10 XTF=199.937 VTF=730.381 ITF=0.0334689 +CJC=4.58869e-12 VJC=0.850888 MJC=0.460831 XCJC=0.100002 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1