************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mrs1504t3 d +IS=1.54644e-09 RS=0.0373175 N=1.7072 EG=1.21627 +XTI=0.5 BV=400 IBV=1e-06 CJO=2.55751e-11 +VJ=0.4 M=0.255107 FC=0.5 TT=1e-09 +KF=0 AF=1 * Model generated on Dec 7, 2003 * Model format: SPICE3