************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mra4004t3 d +IS=1.79455e-10 RS=0.0433962 N=1.5068 EG=1.16207 +XTI=0.0005 BV=400 IBV=1e-05 CJO=1.56857e-11 +VJ=0.4 M=0.202713 FC=0.5 TT=1e-09 +KF=0 AF=1 * Model generated on Dec 7, 2003 * Model format: SPICE3