************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mr3025 d +IS=9.07709e-08 RS=0.00110247 N=1.71178 EG=0.6 +XTI=0.5 BV=250 IBV=1e-05 CJO=3.87458e-10 +VJ=1.11921 M=0.489262 FC=0.5 TT=1e-09 +KF=0 AF=1 * Model generated on Dec 7, 2003 * Model format: SPICE3