************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 24, 02 * MODEL FORMAT: SPICE3 .MODEL mr2535l d +IS=9.13426e-13 RS=0.000790247 N=1.0946 EG=1.2694 +XTI=5e-09 BV=30 IBV=90 CJO=5.60566e-09 +VJ=0.43 M=0.314618 FC=0.5 TT=1e-09 +KF=0 AF=1