************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mr2520lrl d +IS=3.62204e-15 RS=0.00284958 N=0.920808 EG=1.1784 +XTI=2.54494 BV=25 IBV=0.0001 CJO=5.2394e-09 +VJ=0.4 M=0.275836 FC=0.5 TT=1e-09 +KF=0 AF=1 * Model generated on September 24, 2003 * Model format: SPICE3