************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 12, 13 * MODEL FORMAT: SPICE3 .MODEL mpsw51 pnp +IS=1.06188e-11 BF=1934.15 NF=1.21127 VAF=10 +IKF=1.20158 ISE=1.65673e-13 NE=1.28175 BR=100 +NR=1.12939 VAR=4.46916 IKR=9.86974 ISC=1.65673e-13 +NC=1.08148 RB=1.79271 IRB=0.1 RBM=0.1 +RE=0.00927214 RC=0.153492 XTB=0.1 XTI=4 +EG=1.206 CJE=1.21747e-10 VJE=0.99 MJE=0.431098 +TF=7.26385e-10 XTF=569.539 VTF=11.876 ITF=11.8194 +CJC=6.22302e-11 VJC=0.4 MJC=0.414999 XCJC=0.881227 +FC=0.644686 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1