.SUBCKT mpsw45 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 14, 98 * MODEL FORMAT: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=4.0573 D1 3 1 dmodel * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=1.0035e-12 BF=377.195 NF=1.15276 VAF=107.442 +IKF=0.0515222 ISE=1.49147e-11 NE=2.13322 BR=5.03586 +NR=1.11644 VAR=117.493 IKR=0.0999644 ISC=9.49798e-14 +NC=2.12847 RB=13.4767 IRB=0.20768 RBM=10.084 +RE=0.15954 RC=0.797702 XTB=1.69624 XTI=1 EG=1.05 +CJE=1.62439e-11 VJE=0.95 MJE=0.43803 TF=1e-09 +XTF=100 VTF=10 ITF=1 CJC=1.51284e-11 +VJC=0.4 MJC=0.356798 XCJC=0.9 FC=0.5 +TR=7e-06 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=1.0035e-12 BF=377.195 NF=1.15276 VAF=107.442 +IKF=0.0515222 ISE=1.49147e-11 NE=2.13322 BR=5.03586 +NR=1.11644 VAR=117.493 IKR=0.0999644 ISC=9.49798e-14 +NC=2.12847 RB=13.4767 IRB=0.20768 RBM=10.084 +RE=0.15954 RC=0.797702 XTB=1.69624 XTI=1 EG=1.05 +CJE=1.62439e-11 VJE=0.95 MJE=0.43803 TF=1e-09 +XTF=100 VTF=10 ITF=1 CJC=0 +VJC=0.4 MJC=0.356798 XCJC=0.9 FC=0.5 +TR=7e-06 PTF=0 KF=0 AF=1 .ENDS mpsw45