************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** * Model generated on August 31, 2003 * MODEL FORMAT: Spice3 .MODEL mpsw06 npn +IS=2.51199e-11 BF=299.456 NF=1.49433 VAF=81.849 +IKF=1 ISE=4.82216e-11 NE=2.4931 BR=2.52904 +NR=1.5 VAR=6.19329 IKR=10 ISC=4.00142e-13 +NC=3.93735 RB=0.1 IRB=0.1 RBM=0.01 +RE=0.00170675 RC=0.284615 XTB=0.1 XTI=1.04183 +EG=1.05 CJE=3.54993e-11 VJE=0.99 MJE=0.85 +TF=5.1601e-10 XTF=1000 VTF=95.6316 ITF=9.06857 +CJC=1.78027e-11 VJC=0.4 MJC=0.294055 XCJC=0.9047 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1