************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 23, 01 * MODEL FORMAT: SPICE3 .MODEL mpsa56 pnp +IS=9.62586e-12 BF=246.647 NF=1.19008 VAF=19.1507 +IKF=0.332189 ISE=1.74278e-11 NE=1.95504 BR=0.1 +NR=1.49124 VAR=3.92539 IKR=4.71144 ISC=3.90265e-13 +NC=3.98982 RB=0.772559 IRB=0.184627 RBM=0.365314 +RE=0.00202964 RC=0.26419 XTB=0.467199 XTI=1 +EG=0.851752 CJE=4.05433e-11 VJE=0.4 MJE=0.748564 +TF=7.64992e-10 XTF=4.80943 VTF=12.6194 ITF=0.441135 +CJC=4.21506e-11 VJC=0.4 MJC=0.352218 XCJC=0.899996 +FC=0.180025 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1