************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 14, 01 * MODEL FORMAT: SPICE3 .MODEL mpsa06 npn +IS=6.03149e-15 BF=559.138 NF=0.841146 VAF=996.086 +IKF=0.187838 ISE=1e-08 NE=3.53096 BR=43.984 +NR=0.893292 VAR=1.45264 IKR=1e-05 ISC=3.06474e-11 +NC=3.98114 RB=0.01 IRB=0.269152 RBM=0.01 +RE=1e-05 RC=0.000928752 XTB=1.17305 XTI=1 +EG=1.05 CJE=5.54912e-11 VJE=0.577764 MJE=0.313139 +TF=5.4629e-10 XTF=23.7458 VTF=7.07849 ITF=4.69733 +CJC=1.76218e-11 VJC=0.4 MJC=0.285166 XCJC=0.902334 +FC=0.732277 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1