.SUBCKT mmun2232lt1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 4700 R2 4 3 4700 .MODEL qmodel npn +IS=9.90267e-14 BF=330.79 NF=1.13559 VAF=33.789 +IKF=0.19421 ISE=9.1412e-13 NE=1.89279 BR=2.08475 +NR=1.2019 VAR=101.937 IKR=0.0965784 ISC=1.00072e-13 +NC=1.9943 RB=9.92209 IRB=0.2 RBM=0.992209 +RE=0.135493 RC=2.11455 XTB=1.17448 XTI=2.97603 EG=1.05 +CJE=7.13787e-12 VJE=0.74866 MJE=0.331465 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=5.23359e-12 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 .ENDS