.SUBCKT mmun2216lt1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 4700 R2 4 3 1e+10 .MODEL qmodel npn +IS=9.29407e-14 BF=285.165 NF=1.07851 VAF=18.4237 +IKF=0.106618 ISE=7.78646e-13 NE=1.90367 BR=1.19052 +NR=1.1461 VAR=83.2032 IKR=0.180809 ISC=9.94457e-14 +NC=2.04499 RB=10.0613 IRB=0.2 RBM=10 +RE=0.0001 RC=1.62224 XTB=1.26565 XTI=2.85193 EG=1.11545 +CJE=5.92212e-12 VJE=0.747964 MJE=0.332228 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.50178e-12 +VJC=0.918053 MJC=0.23 XCJC=0.9 FC=0.5 .ENDS