.SUBCKT mmun2133lt1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 4700 R2 4 3 47000 .MODEL qmodel pnp +IS=1.61935e-11 BF=153.84 NF=1.20398 VAF=10 +IKF=0.10367 ISE=2.738e-12 NE=1.60458 BR=5.71556 +NR=1.21945 VAR=8.16087 IKR=0.0158726 ISC=1e-16 +NC=1 RB=0.1 IRB=0.1 RBM=0.1 +RE=1.09315 RC=0.001 XTB=0.1 XTI=1 EG=1.05 +CJE=1.00001e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.15448e-11 +VJC=0.441149 MJC=0.526539 XCJC=0.9 FC=0.5 .ENDS