.SUBCKT mmun2131lt1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 2200 R2 4 3 2200 .MODEL qmodel pnp +IS=1.16373e-13 BF=132.425 NF=1.11599 VAF=10 +IKF=0.214695 ISE=1.00655e-12 NE=1.64977 BR=1.27754 +NR=1.21897 VAR=98.5843 IKR=0.111145 ISC=1.00174e-13 +NC=1.98819 RB=10.4928 IRB=0.2 RBM=10 +RE=0.0001 RC=2.05653 XTB=1.74514 XTI=3.03043 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.20706e-11 +VJC=0.4 MJC=0.533275 XCJC=0.9 FC=0.5 .ENDS