************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 7, 03 * MODEL FORMAT: SPICE3 .MODEL mmsd4148t1 d +IS=5.48945e-09 RS=1.13897 N=1.88799 EG=1.16621 +XTI=0.05 BV=100 IBV=0.0001 CJO=6.19161e-13 +VJ=0.4 M=0.0531837 FC=0.5 TT=5.1937e-09 +KF=0 AF=1