************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 17, 05 * MODEL FORMAT: SPICE3 .MODEL mmsd301t1 d +IS=7.59492e-08 RS=4.93246 N=1.53455 EG=0.608881 +XTI=4 BV=30 IBV=1e-05 CJO=2.26925e-12 +VJ=0.4 M=0.260918 FC=0.5 TT=2.98638e-09 +KF=0 AF=1