************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 12, 03 * MODEL FORMAT: SPICE3 .MODEL mmjt9435 pnp +IS=7.44058e-12 BF=1221.78 NF=1.06734 VAF=18.1073 +IKF=0.907919 ISE=1.48369e-11 NE=1.46826 BR=14.3222 +NR=1.07881 VAR=67.1412 IKR=0.258641 ISC=1.48369e-11 +NC=3.06893 RB=157.068 IRB=1.76123e-05 RBM=0.000221391 +RE=0.0232469 RC=0.116235 XTB=0.1 XTI=4 +EG=1.05 CJE=1.79831e-09 VJE=0.4 MJE=0.85 +TF=2.79429e-10 XTF=5.99131 VTF=523.348 ITF=6.82425 +CJC=3.38482e-10 VJC=0.4 MJC=0.363672 XCJC=1e-06 +FC=0.648259 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1