************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mmjt9410 npn +IS=4.80396e-11 BF=224.526 NF=1.18805 VAF=27.4109 +IKF=9.74797 ISE=7.8839e-12 NE=3.35066 BR=5.26029 +NR=1.23076 VAR=3.95452 IKR=5.01043 ISC=2.88133e-13 +NC=3.9996 RB=5.89546 IRB=0.1 RBM=0.1 +RE=0.00060821 RC=0.0887127 XTB=0.106454 XTI=1.03961 +EG=1.11359 CJE=1.2177e-09 VJE=0.4 MJE=0.595556 +TF=1.52578e-09 XTF=1.42923 VTF=1.63818 ITF=1.04011 +CJC=2.51733e-10 VJC=0.95 MJC=0.419226 XCJC=0.803089 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Mar 7, 2004 * Model format: SPICE3