************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mmjt350t1 pnp +IS=1.45223e-15 BF=94.512 NF=0.853288 VAF=94.0711 +IKF=0.0820791 ISE=4.95851e-13 NE=3.10496 BR=1.56814 +NR=0.845797 VAR=22.3565 IKR=0.820791 ISC=4.95851e-13 +NC=3.90626 RB=3.69037 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.222792 XTB=1.27056 XTI=1 +EG=1.206 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Mar 7, 2004 * Model format: SPICE3