.SUBCKT mmg05n60d 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jul 20, 98 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u * Default values used in MSUB: * The voltage-dependent capacitances are * not included. Other default values are: * RD=0 RS=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MSUB NMOS LEVEL=1 +VTO=3.98124 KP=0.146964 LAMBDA=0 CGSO=7.59347e-07 RD 7 9 0.000496338 RS 4 8 0.00968318 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.80075e-17 BF=4.76583 NF=1.5 VAF=1418.53 +IKF=4131.24 ISE=1e-17 NE=1.29229 BR=1.0022 +NR=0.799648 VAR=235.596 IKR=1000 ISC=9.99927e-12 +NC=1.99869 RB=0.651293 IRB=25.956 RBM=0.00908427 +RE=1.00001e-08 RC=0.000966746 XTB=0.179569 XTI=4 +EG=1.2 CJC=4.9851e-11 VJC=0.4 MJC=0.320986 +CJE=9.9702e-10 VJE=0.43822 MJE=0.2 TF=1e-09 RDS 7 4 1e8 RER 4 3 0.000563998 RG 6 2 2 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=4.0072e-11 VJ=0.611724 M=0.641939 FC=0.187906 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1e-10 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS mmg05n60d