************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 18, 07 * MODEL FORMAT: SPICE3 .MODEL mmdl914t1 d +IS=4.54474e-09 RS=1.1864 N=1.87118 EG=1.16357 +XTI=0.5 BV=1000 IBV=0.0001 CJO=6.06933e-13 +VJ=0.597531 M=0.0514366 FC=0.5 TT=5.1937e-09 +KF=0 AF=1