.SUBCKT mmbz5270blt1g 2 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 08 * MODEL FORMAT: SPICE3 * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 TEMP=25 .MODEL MD1 D IS=1e-10 N=1.68136 XTI=1 RS=1 + CJO=4e-11 TT=2e-09 * Leakage Current R 1 2 2.3e+11 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown IZG 4 2 0.0048 R4 4 2 5000 D3 2 4 MD3 TEMP=25 .MODEL MD3 D IS=2.5e-12 N=12.264 XTI=0 EG=0.1 D2 5 4 MD2 TEMP=25 .MODEL MD2 D IS=2.5e-12 N=10.8819 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 92271.7 MDRBV .MODEL MDRBV R TC1=0.00788974 *-- SPICE3 DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS mmbz5270blt1g