.SUBCKT mmbz5248blt1 2 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 25, 06 * MODEL FORMAT: SPICE3 * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 TEMP=25 .MODEL MD1 D IS=4.9546e-09 N=2.18403 XTI=1 RS=0.483 + CJO=3.5e-11 TT=1e-08 * Leakage Current R 1 2 3.5e+10 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown IZG 4 2 0.24 R4 4 2 500 D3 2 4 MD3 TEMP=25 .MODEL MD3 D IS=2.5e-12 N=0.79894 XTI=0 EG=0.1 D2 5 4 MD2 TEMP=25 .MODEL MD2 D IS=2.5e-12 N=2.80039 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 16950.7 MDRBV .MODEL MDRBV R TC1=0.000562808 *-- SPICE3 DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS mmbz5248blt1