.SUBCKT mmbv109lt1 1 2 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 11, 03 * Model format: SPICE3 d1 1 2 dmod .model dmod d + (IS=3.84362e-11 RS=3.5e-05 N=0.835128 EG=0.6 + XTI=4 BV=30 IBV=1e-05 TT=1e-06 + KF=0 AF=1) gclamp 0 3 1 2 1 rclamp 3 0 1 dclamp 3 0 dclampmod .model dclampmod d (is=1e-5) g1 0 4 3 0 1 rdc1 4 0 1e12 L1 4 0 1 bicj 1 2 i=1.50623e-10*v(4)/((1+abs(v(3))/0.554083)^0.888152) .ends mmbv109lt1