.SUBCKT mmbta63lt1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 14, 98 * MODEL FORMAT: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=64.3815 D1 1 3 dmodel * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=0 N=0.5 XTI=0.5 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=1.26184e-14 BF=309.375 NF=1.06922 VAF=30 +IKF=0.00211028 ISE=2.71282e-14 NE=1.53483 BR=3.75284 +NR=0.958599 VAR=10 IKR=1e-05 ISC=2.71282e-14 +NC=4 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=99.3883 XTB=1.00315 XTI=4 EG=1.206 +CJE=3e-12 VJE=0.75 MJE=0.33 TF=1e-11 +XTF=1 VTF=10 ITF=0.01 CJC=5e-12 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=1.26184e-14 BF=309.375 NF=1.06922 VAF=30 +IKF=0.00211028 ISE=2.71282e-14 NE=1.53483 BR=3.75284 +NR=0.958599 VAR=10 IKR=1e-05 ISC=2.71282e-14 +NC=4 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=99.3883 XTB=1.00315 XTI=4 EG=1.206 +CJE=3e-12 VJE=0.75 MJE=0.33 TF=1e-11 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mmbta63lt1