************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 14, 16 * MODEL FORMAT: SPICE3 .MODEL smmbta56w pnp +IS=7.79516e-13 BF=499.684 NF=1.0379 VAF=10 +IKF=1 ISE=4.18862e-14 NE=1.21819 BR=49.9684 +NR=1.13858 VAR=1.53195 IKR=10 ISC=4.18862e-14 +NC=1 RB=1 IRB=7.98641 RBM=0.1 +RE=0.0560758 RC=0.280379 XTB=0.1 XTI=1 +EG=1.05 CJE=1.04156e-10 VJE=0.811574 MJE=0.447172 +TF=7.66986e-10 XTF=7.61745 VTF=1.59511 ITF=0.474103 +CJC=4.18819e-11 VJC=0.4 MJC=0.343292 XCJC=0.898316 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=8.39158e-07 PTF=0 KF=0 AF=1