************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 20, 05 * MODEL FORMAT: SPICE3 .MODEL mmbt6517lt1 npn +IS=1.26016e-12 BF=455.341 NF=1.14585 VAF=38.6766 +IKF=0.0112107 ISE=1e-08 NE=3.1781 BR=45.5341 +NR=1.5 VAR=1.62943 IKR=0.112107 ISC=1e-08 +NC=2.44839 RB=0.1 IRB=46.7034 RBM=0.1 +RE=0.0001 RC=5.3423 XTB=0.536036 XTI=1 +EG=1.05 CJE=5.67449e-11 VJE=0.8 MJE=0.366614 +TF=1.74383e-09 XTF=1000 VTF=100000 ITF=6.43467 +CJC=1.13952e-11 VJC=0.4 MJC=0.274106 XCJC=0.920266 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1