************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 21, 14 * MODEL FORMAT: SPICE3 .MODEL mmbt6428lt1g npn +IS=7.67046e-14 BF=2550.34 NF=1.00562 VAF=10 +IKF=0.279744 ISE=8.50375e-14 NE=1.41927 BR=32.4516 +NR=0.986636 VAR=40.706 IKR=2.50261 ISC=1e-16 +NC=1.27382 RB=266.344 IRB=0.1 RBM=0.1 +RE=0.111347 RC=1.08094 XTB=1.21793 XTI=3.8778 +EG=1.05 CJE=8.03026e-12 VJE=0.480863 MJE=0.356112 +TF=2.66998e-10 XTF=1000 VTF=1356.03 ITF=2.03176 +CJC=4.88671e-12 VJC=0.819792 MJC=0.428176 XCJC=0.814356 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1